Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.200 | |
| A dimension MM | 106.680 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GH10898-20 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.250 | |
| End connection hex size MM | 32.000 | |
| End size 1 | -12 | -12 |
| End type 1 | MALE O'RING PILOT RIGID LONG | Male o'ring pilot rigid long |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.240 | |
| Hose cut off factor MM | 56.896 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.470 | |
| Inside diameter MM | 11.938 | |
| Product height in | 1.250 | |
| Product height mm | 31.750 | |
| Product length in | 4.200 | |
| Product length mm | 106.680 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 31.750 | |
| Series | A/C REUSABLE | A/C Reusable |
| Thread sealant | NO | No |
| Thread size 1 | 1 1/16-14 UN | 1 1/16-14 UN |