Aeroquip by Danfoss
GH11237-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH11237-20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1.25 in | |
| Compatible hoses | GH506 HOSE | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | 1 5/8 IN | |
| End type 1 | UN | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.97 in | |
| Hose dash size | -20 | |
| Inside diameter | 1.04 in | |
| Item type | Nipple Assembly | |
| Product Height | 2.27 in | |
| Product Length/Depth | 3.54 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 15.75 in³ | |
| Product Weight | 1.32 lb | |
| Product Width | 1.96 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/8-12 | |
| Trade Name | GH11237 Series |