Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.180 | |
| A dimension MM | 156.900 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.790 | |
| Drop dimension MM | 96.40 | |
| End connection hex size IN | 2.362 | |
| End connection hex size MM | 60.000 | |
| End size 1 | -20 | -20 |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 2.362 | |
| Hex size 1 MM | 60.000 | |
| Hose cut off factor IN | 3.540 | |
| Hose cut off factor MM | 89.900 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.050 | |
| Inside diameter MM | 26.600 | |
| Product height in | 3.790 | |
| Product height mm | 96.400 | |
| Product length in | 6.180 | |
| Product length mm | 156.900 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.047 | |
| Product width mm | 52.000 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Thread size 1 | M52X2 | M52x2 |