GH134-12RL
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: GH001-12RL
GH134-12RL
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 4 in | |
| Burst pressure | 2000 Psi | |
| Certification(s) | SAE J2064 Type E, Class 1 | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Chlorobutyl | |
| Dash size | -12 | |
| Effusion rate | R404a Effusion: .8 kg./m2/yr. at 60°C (.2 lbs./ft2/yr. at 140°F); HFC 134a Effusion: 2.42 kg./m2/yr. at 80°C (.50 lbs./ft2/yr. at 176°F) R407C Effusion: 20 kg./m2/yr. at 80°C | |
| Factory crimp | Yes | |
| Impulse cycle life | 150000 cycles | |
| Inside diameter | .63 in | |
| Outside diameter | .98 in | |
| Package form | Reel | |
| Packaged Weight | .233 lb | |
| Product Height | .98 in | |
| Product Length/Depth | 12 in | |
| Product Volume | 11.525 in³ | |
| Product Weight | .18 lb | |
| Product Width | .98 in | |
| Qualified hose fittings | E-Z Clip Series | |
| Reinforcement material | Polyester | |
| Tube material | Polyamide | |
| Tube wall thickness | .35 in | |
| UNSPSC | 27121700 | |
| UPC | 678146149497 | |
| Vacuum rating | 28 iHg | |
| Working pressure | 500 Psi | |
| Working temperature - max | 275 °F | |
| Working temperature - min | -40 °F |