GH134-16WR50
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: GH001-16WR50
GH134-16WR50
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 7 in | |
| Burst pressure | 2000 Psi | |
| Certification(s) | SAE J2064 Type E, Class 1 | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Chlorobutyl | |
| Dash size | -16 | |
| Effusion rate | R404a Effusion: .8 kg./m2/yr. at 60°C (.2 lbs./ft2/yr. at 140°F); HFC 134a Effusion: 2.42 kg./m2/yr. at 80°C (.50 lbs./ft2/yr. at 176°F) R407C Effusion: 20 kg./m2/yr. at 80°C | |
| Factory crimp | Yes | |
| Impulse cycle life | 150000 cycles | |
| Inside diameter | .875 in | |
| Outside diameter | 1.23 in | |
| Package form | Box | |
| Packaged Height | .197 in | |
| Packaged Length | .826 in | |
| Packaged Volume | .134 in³ | |
| Packaged Weight | .551 lb | |
| Packaged Width | .826 in | |
| Product Height | 1.23 in | |
| Product Length/Depth | 600 in | |
| Product Volume | 907.74 in³ | |
| Product Weight | .25 lb | |
| Product Width | 1.23 in | |
| Qualified hose fittings | E-Z Clip Series | |
| Reinforcement material | Polyester | |
| Tube material | Polyamide | |
| Tube wall thickness | .355 in | |
| UNSPSC | 27121700 | |
| UPC | 639789291264 | |
| Vacuum rating | 94818.507224 iHg | |
| Working pressure | 3447350 Psi | |
| Working temperature - max | 275 °F | |
| Working temperature - min | -40 °F |