
HOSE-AER, GH134, -6, 200FT, RL, AC
GH134-6WR200
Catalog item:
GH134-6WR200
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Air conditioning hose and tubing
GH134-6WR200
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Air conditioning |
| Bend radius min (inch) | 2.000 |
| Bend radius min (mm) | 50.800 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 175 |
| Burst pressure (psi) | 2500 |
| Catalog Item | GH134-6WR200 |
| Color | Black |
| Compliances | SAE J2064 Type E, Class 1 |
| Conditional temp range | -46C [-50F] Intermittently |
| Conductivity | Conductive |
| Construction | 1 Ply braid |
| Cover material | Chlorobutyl (CIR) |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 0.32 |
| Inside diameter (mm) | 8.10 |
| Lay line style | Ink jet |
| Length (in) | 2400.00000 |
| Length (mm) | 60960.00000 |
| Outside diameter (inch) | 0.60 |
| Outside diameter (mm) | 15.24 |
| Package form | Reel |
| Product height in | 0.320 |
| Product height mm | 8.100 |
| Product width in | 0.320 |
| Product width mm | 8.100 |
| Qualified hose fittings | E-Z Clip |
| Reinforcement material | Fabric |
| Series | GH134 Series |
| Size | -6 |
| Tube material | Thermoplastic |
| Tube wall thickness (inch) | 0.27 |
| Tube wall thickness (mm) | 6.86 |
| Vacuum rating (inHg) | 30 |
| Vacuum rating (mmHg) | 749.30 |
| Working pressure max (bar) | 35 |
| Working pressure max (psi) | 500 |
| Working temperature max (C) | 125 |
| Working temperature max (F) | 257.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |