GH134-6WR50
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Air conditioning hose and tubing
Recommended replacement: GH001-6WR50
GH134-6WR50
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius - min | 2 in |
| Burst pressure | 2000 Psi |
| Certification(s) | SAE J2064 Type E, Class 1 |
| Color | Black |
| Conductivity | Conductive |
| Construction | 1 Ply Braid |
| Cover material | Chlorobutyl |
| Dash size | -6 |
| Effusion rate | R404a Effusion: .8 kg./m2/yr. at 60°C (.2 lbs./ft2/yr. at 140°F); HFC 134a Effusion: 2.42 kg./m2/yr. at 80°C (.50 lbs./ft2/yr. at 176°F) R407C Effusion: 20 kg./m2/yr. at 80°C |
| Factory crimp | Yes |
| Impulse cycle life | 150000 cycles |
| Inside diameter | .31 in |
| Outside diameter | .5799 in |
| Package form | Box |
| Packaged Height | 24 in |
| Packaged Length | 24 in |
| Packaged Volume | 13824 in³ |
| Packaged Weight | 5 lb |
| Packaged Width | 24 in |
| Product Height | .5799 in |
| Product Length/Depth | 600 in |
| Product Volume | 201.77 in³ |
| Product Weight | .16 lb |
| Product Width | .5799 in |
| Qualified hose fittings | E-Z Clip |
| Reinforcement material | Polyester |
| Tube material | Polyamide |
| Tube wall thickness | .2699 in |
| UNSPSC | 27121700 |
| UPC | 639789272720 |
| Vacuum rating | 28 iHg |
| Working pressure | 500 Psi |
| Working temperature - max | 275 °F |
| Working temperature - min | -40 °F |