
Aeroquip by Danfoss
GH13799-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH13799-20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1.25 in | |
| Compatible hoses | GH506 HOSE | |
| Construction style | Crimp | |
| Drop dimension | 1.81 | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Hose dash size | -20 | |
| Inside diameter | 1.04 in | |
| Item type | Nipple Assembly | |
| Product Height | 2.4 in | |
| Product Length/Depth | 6.56 in | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 39.36 in³ | |
| Product Weight | 1.17 lb | |
| Product Width | 2.5 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | GH13799 Series |