Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.170 | |
| A dimension MM | 131.318 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GH18479-6 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.100 | |
| Drop dimension MM | 27.94 | |
| End connection torque | 50-60 LB-FT(68-78 NM) | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -12 | -12 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.540 | |
| Hose cut off factor MM | 64.516 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.770 | |
| Inside diameter MM | 19.558 | |
| Product height in | 1.100 | |
| Product height mm | 27.940 | |
| Product length in | 5.170 | |
| Product length mm | 131.318 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.756 | |
| Product width mm | 70.002 | |
| Series | FJ SERIES | FJ Series |
| Thread sealant | NO | No |