Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.472 | |
| A dimension MM | 164.400 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GH18947-8 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.230 | |
| Drop dimension MM | 82.04 | |
| End connection hex size IN | 0.870 | |
| End connection hex size MM | 22.000 | |
| End connection torque | 27-36 LB-FT(37-49 NM) | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 5.980 | |
| Hose cut off factor MM | 151.892 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.240 | |
| Inside diameter MM | 6.096 | |
| Product height in | 3.230 | |
| Product height mm | 82.042 | |
| Product length in | 6.472 | |
| Product length mm | 164.400 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.810 | |
| Series | FJ SERIES | FJ Series |
| Thread sealant | NO | No |
| Thread size 1 | 11/16-16 UN | 11/16-16 UN |
