GH20696-3-4
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH20696-3-4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hoses | GA512 HOSE | |
| End Size 2 | 0.25 IN | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Hex Size 1 | .669 in | |
| Item type | Nipple Assembly | |
| Product Height | .669 in | |
| Product Length/Depth | 1.89 in | |
| Product material | Carbon steel | |
| Product Volume | .846 in³ | |
| Product Width | .669 in | |
| Thread sealant | No | |
| Thread Size 1 | M14X1.5 |