GH20696-4
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH20696-4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hoses | GA512 HOSE | |
| End Size 1 | 0.25 IN | |
| End type 2 | Line/Hose/Tube | |
| Hex Size 1 | .87 in | |
| Item type | Nipple Assembly | |
| Product Height | 1 in | |
| Product Length/Depth | 2.09 in | |
| Product material | Carbon Steel | |
| Product Volume | 1.818 in³ | |
| Product Width | .87 in | |
| Thread sealant | No | |
| Thread Size 1 | M18X1.5 |