Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.574 | |
| A dimension MM | 40.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | GH23246-10AH | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.8500 | |
| Inside diameter MM | 21.6000 | |
| Product height in | 0.850 | |
| Product height mm | 21.590 | |
| Product length in | 1.574 | |
| Product length mm | 39.980 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.850 | |
| Product width mm | 21.590 |