Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.968 | |
| A dimension MM | 50.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | GH23246-12AH | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Compatible hoses | GH134 | GH134 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose size | -12 | -12 |
| Inside diameter IN | 1.0430 | |
| Inside diameter MM | 26.5000 | |
| Product height in | 1.043 | |
| Product height mm | 26.492 | |
| Product length in | 1.968 | |
| Product length mm | 49.987 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.043 | |
| Product width mm | 26.492 |