Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.862 | |
| A dimension MM | 47.300 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | GH23246-14AH | |
| Compatible hose ID IN | 0.880 | |
| Compatible hose ID MM | 22.200 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -14 | -14 |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose size | -14 | -14 |
| Inside diameter IN | 0.9060 | |
| Inside diameter MM | 23.0000 | |
| Product material | CARBON STEEL | Carbon steel |
![Hose Fittings GH23246-XX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215934%2FID433457694016-0101_preview.jpg&w=1920&q=75)