Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.020 | |
| A dimension MM | 51.300 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | GH23246-16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | GH134 | GH134 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -16 | -16 |
| Inside diameter IN | 1.020 | |
| Inside diameter MM | 25.908 | |
| Product height in | 1.272 | |
| Product height mm | 32.309 | |
| Product length in | 2.020 | |
| Product length mm | 51.308 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.272 | |
| Product width mm | 32.309 |
![Hose Fittings GH23246-XX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215934%2FID433457694016-0101_preview.jpg&w=1920&q=75)