Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.862 | |
| A dimension MM | 21.900 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | GH23246-4 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.350 | |
| Compatible hoses | FC505 | FC505 |
| Construction Style | CRIMP | Crimp |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.280 | |
| Inside diameter MM | 7.112 | |
| Product height in | 0.563 | |
| Product height mm | 14.300 | |
| Product length in | 0.862 | |
| Product length mm | 21.895 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.563 | |
| Product width mm | 14.300 |
![Hose Fittings GH23246-XX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215934%2FID433457694016-0101_preview.jpg&w=1920&q=75)