FASSUNG
GH23246-6ZB
Catalog item:
GH23246-6ZB
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Air conditioning fittings
GH23246-6ZB
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.146 |
| A dimension MM | 29.100 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GH23246-6ZB |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hose size | -6 |
| Inside diameter IN | 0.661 |
| Inside diameter MM | 16.789 |
| Product material | Carbon steel |
| Product width in | 0.740 |
| Product width mm | 18.800 |
| Series | A/C Crimp |