FTGN, F7/6, TBEOL-F/6, -ZB
GH23700-6.5_OMZB
Catalog item:
GH23700-6.5_OMZB
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Air conditioning fittings
GH23700-6.5_OMZB
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.543 |
| A dimension MM | 64.592 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GH23700-6.5_OMZB |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End size 1 | -6 |
| End type 1 | Male o'ring pilot rigid long |
| Finish plating | Dura-Kote |
| Hose size | -6 |
| Inside diameter IN | 0.224 |
| Inside diameter MM | 5.690 |
| Product length in | 2.543 |
| Product length mm | 64.592 |
| Product material | Carbon steel |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | A/C Reusable |
| Thread sealant | No |