FTGS, F7/6, TBEOL-F/6, -ZB
GH23700-6ZB
Catalog item:
GH23700-6ZB
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Air conditioning fittings
GH23700-6ZB
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.799 |
| A dimension MM | 71.095 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH23700-6ZB |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| End size 1 | -6 |
| End type 1 | Male o'ring pilot rigid long |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.406 |
| Hose cut off factor MM | 35.712 |
| Hose size | -6 |
| Inside diameter IN | 0.224 |
| Inside diameter MM | 5.690 |
| Product height in | 0.740 |
| Product length in | 2.799 |
| Product length mm | 71.095 |
| Product material | Carbon steel |
| Product width mm | 18.796 |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |
| Tube OD 1 IN | 0.390 |
| Tube OD 1 MM | 9.910 |