Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.374 | |
| A dimension MM | 111.100 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | GH23826-16-12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 6 | |
| Drop dimension MM | 143 | |
| End size 1 | -16 | -16 |
| End Type 1 | BANJO DIN 7642 FORM B, L.D. | Banjo DIN 7642 Form B, L.D. |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.850 | |
| Hose cut off factor MM | 47.000 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.000 | |
| Product height in | 6.968 | |
| Product height mm | 177.000 | |
| Product length in | 4.866 | |
| Product length mm | 123.599 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 5.071 | |
| Product width mm | 128.801 |