
Aeroquip by Danfoss
GH24311-20-12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH24311-20-12
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 19.05 mm |
| Compatible hoses | GH134 |
| End gender 1 | Male |
| End type 1 | Metric |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | Dura-Kote |
| Hex Size 1 | 32 mm |
| Hose dash size | -12 |
| Inside diameter | 11.9 mm |
| Item type | Nipple Assembly |
| Product Height | 36.95 mm |
| Product Length/Depth | 76.2 mm |
| Product material | Carbon Steel |
| Product Type | A/C Refrigeration Products |
| Product Volume | 90.099 cm³ |
| Product Weight | .117 kg |
| Product Width | 32 mm |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | M30X2 |
| Trade Name | E-Z Clip System |