GH24382-8-4
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH24382-8-4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Compatible hoses | GA512 HOSE | |
| End Size 1 | 0.5 IN | |
| End Size 2 | 0.25 IN | |
| End type 2 | Line/Hose/Tube | |
| Hex Size 1 | .748 in | |
| Item type | Nipple Assembly | |
| Product Height | .594 in | |
| Product Length/Depth | 2.503 in | |
| Product material | Carbon steel | |
| Product Volume | 1.112 in³ | |
| Product Width | .748 in | |
| Thread sealant | No | |
| Thread Size 1 | M16X1.5 |