Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.690 | |
| A dimension MM | 119.126 | |
| Angle shape | 10 DEGREE | 10 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GH25461-12-10 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.280 | |
| Drop dimension MM | 7.11 | |
| End connection torque | 52-66 LB-FT(70-90 NM) | 52-66 lb-ft(70-90 Nm) |
| End size 1 | -12 | -12 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.240 | |
| Hose cut off factor MM | 82.296 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.480 | |
| Inside diameter MM | 12.192 | |
| Product height in | 0.280 | |
| Product height mm | 7.112 | |
| Product length in | 4.690 | |
| Product length mm | 119.126 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.630 | |
| Product width mm | 41.402 | |
| Series | PTFE CRIMP | PTFE Crimp |
| Thread sealant | NO | No |
| Tube OD 1 IN | 0.780 | |
| Tube OD 1 MM | 19.810 |