Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.860 | |
| A dimension MM | 98.044 | |
| Angle shape | 80 DEGREE | 80 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | GH25503-8 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 2.170 | |
| Drop dimension MM | 55.12 | |
| End size 1 | -6 | -6 |
| End type 1 | BANJO DIN 7642 FORM B, L.D. | Banjo DIN 7642 Form B, L.D. |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.740 | |
| Hose cut off factor MM | 69.596 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.410 | |
| Inside diameter MM | 10.414 | |
| Product height in | 2.170 | |
| Product height mm | 55.118 | |
| Product length in | 3.860 | |
| Product length mm | 98.044 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 27.940 | |
| Series | PTFE CRIMP | PTFE Crimp |
| Thread sealant | NO | No |
| Tube OD 1 IN | 0.400 | |
| Tube OD 1 MM | 10.160 |