Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.901 | |
| A dimension MM | 22.900 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | GH25848-12S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Compatible hoses | S-TW | S-TW |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.8300 | |
| Inside diameter MM | 21.1000 | |
| Product height in | 0.890 | |
| Product height mm | 22.606 | |
| Product length in | 0.900 | |
| Product length mm | 22.860 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.890 | |
| Product width mm | 22.606 | |
| Sub brand | EVERFLEX | Everflex |
