Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.720 | |
| A dimension MM | 94.488 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GH26320-6 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.510 | |
| Drop dimension MM | 38.4 | |
| End size 1 | -6 | -6 |
| End Type 1 | BANJO DIN 7642 FORM B, L.D. | Banjo DIN 7642 Form B, L.D. |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.540 | |
| Hose cut off factor MM | 64.516 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.2800 | |
| Inside diameter MM | 7.1120 | |
| Product height in | 1.510 | |
| Product height mm | 38.354 | |
| Product length in | 3.720 | |
| Product length mm | 94.488 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.790 | |
| Product width mm | 20.066 | |
| Series | PTFE CRIMP | PTFE Crimp |
| Thread sealant | NO | No |
| Tube OD 1 IN | 0.470 | |
| Tube OD 1 MM | 11.940 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |