Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.760 | |
| A dimension MM | 44.704 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GH26332-10-6 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.370 | |
| Drop dimension MM | 34.80 | |
| End size 1 | -10 | -10 |
| End type 1 | FLANGE SPECIAL | Flange Special |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.760 | |
| Hose cut off factor MM | 19.304 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.250 | |
| Inside diameter MM | 6.350 | |
| Product height in | 1.220 | |
| Product height mm | 30.988 | |
| Product length in | 1.760 | |
| Product length mm | 44.704 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.860 | |
| Product width mm | 21.844 | |
| Series | PTFE CRIMP | PTFE Crimp |
| Thread sealant | NO | No |