Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.460 | |
| A dimension MM | 62.484 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GH26456-12-8 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End Type 1 | FLANGE SPECIAL | Flange Special |
| Hose cut off factor IN | 1.250 | |
| Hose cut off factor MM | 31.750 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.5300 | |
| Inside diameter MM | 13.4620 | |
| Product height in | 0.990 | |
| Product height mm | 25.146 | |
| Product length in | 2.460 | |
| Product length mm | 62.484 | |
| Product width in | 0.990 | |
| Product width mm | 25.146 | |
| Series | PTFE CRIMP | PTFE Crimp |
| Thread sealant | NO | No |