Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.530 | |
| A dimension MM | 64.262 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GH26456-16-10 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End Type 1 | FLANGE SPECIAL | Flange Special |
| Hose cut off factor IN | 1.250 | |
| Hose cut off factor MM | 31.750 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.5100 | |
| Inside diameter MM | 12.9540 | |
| Product height in | 1.140 | |
| Product height mm | 28.956 | |
| Product length in | 2.530 | |
| Product length mm | 64.262 | |
| Product width in | 1.140 | |
| Product width mm | 28.956 | |
| Series | PTFE CRIMP | PTFE Crimp |
| Thread sealant | NO | No |