Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.880 | |
| A dimension MM | 47.752 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GH26457-10-6 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.370 | |
| Drop dimension MM | 34.80 | |
| End size 1 | -10 | -10 |
| End Type 1 | FLANGE SPECIAL | Flange Special |
| Hose cut off factor IN | 1.120 | |
| Hose cut off factor MM | 28.448 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.250 | |
| Inside diameter MM | 6.350 | |
| Product height in | 1.370 | |
| Product height mm | 34.798 | |
| Product length in | 1.880 | |
| Product length mm | 47.752 | |
| Product width in | 0.760 | |
| Product width mm | 19.304 | |
| Series | PTFE CRIMP | PTFE Crimp |
| Thread sealant | NO | No |