Aeroquip by Danfoss
GH275-16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH275-16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | hydraulic systems srevice with petroleum and water based fluids for general use | |
| Bend radius - min | 13.39 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 18350 Psi | |
| Color | Black | |
| Conductivity | Non-Conductive | |
| Construction | 4 Spiral | |
| Cover material | Synthetic Rubber | |
| Dash size | -16 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | 1 in | |
| Outside diameter | 1.61 in | |
| Product Height | 1 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 12 in³ | |
| Product Weight | 1.44 lb | |
| Product Width | 1 in | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | GH275 Series | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | 1 in | |
| Working pressure | 4575 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |