Product specifications
Characteristic | Value |
---|---|
Abrasion Resistance | Standard |
Bend radius min (inch) | 11.810 |
Bend radius min (mm) | 300.000 |
Brand | Aeroquip by Danfoss |
Burst pressure (bar) | 1520 |
Burst pressure (psi) | 22000 |
Certifications | EN856 4SP |
Color | Black |
Compliances | ABS CertifiedBVBWBDNVEN45545LR |
Conductivity | Conductive |
Construction | 4 Wire Spiral |
Cover material | Polyvinyl chloride (PVC) |
Impulse cycle (cycles) | 400000 |
Inside diameter (inch) | 0.75 |
Inside diameter (mm) | 19.00 |
Lay line style | Transfer tape |
Outside diameter (inch) | 1.26 |
Outside diameter (mm) | 32.00 |
Package form | Bulk |
Qualified hose fittings | 4S/6S |
Reinforcement material | Brass plated steel wire |
Series | GH425 Series |
Size | -12 |
Tube material | Nitrile (NBR) |
Tube wall thickness (inch) | 0.62 |
Tube wall thickness (mm) | 15.75 |
Working pressure max (bar) | 380 |
Working pressure max (psi) | 5500 |
Working temperature max (C) | 100 |
Working temperature max (F) | 212.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |