Aeroquip by Danfoss
GH435-16D
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH435-16D
Product specifications
Characteristic | Value |
|---|---|
| Application | hydraulic systems with phosphate-ester fluids |
| Bend radius - min | 13.39 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 18565 Psi |
| Color | Black |
| Construction | 4 Spiral |
| Cover material | Synthetic EPDM |
| Dash size | -16 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Impulse cycle life | 400000 cycles |
| Inside diameter | 1 in |
| Outside diameter | 1.39 in |
| Product Height | 1.39 in |
| Product Length/Depth | 12 in |
| Product Type | Rubber Hydraulic |
| Product Volume | 23.185 in³ |
| Product Weight | 1.04 lb |
| Product Width | 1.39 in |
| Reinforcement material | Steel Wire |
| Sub-brand | None |
| Trade Name | GH435 Series |
| Tube material | Polyamide |
| Working pressure | 4641 Psi |
| Working temperature - max | 158 °F |
| Working temperature - min | -40 °F |