
Aeroquip by Danfoss
GH435-8D
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH435-8D
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Bend radius - min | 230 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 1680 Psi |
| Construction | 4 Spiral |
| Cover material | Synthetic Rubber |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | 12.7 in |
| Lay line style | Ink Jet |
| Outside diameter | 21.5 in |
| Product Height | 12.7 in |
| Product Length/Depth | 1 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 1935.48 in³ |
| Product Weight | .8 lb |
| Product Width | 12.7 in |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | GH435 Series |
| Tube material | Polyamide |
| Tube wall thickness | .74 in |
| Working pressure | 420 Psi |
| Working temperature - max | 158 °F |
| Working temperature - min | -40 °F |