Aeroquip by Danfoss
GH466-20NL
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH466-20NL
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | High pressure hydraulic systems with constant high working pressure for use with petroleum based fluids | |
| Bend radius - min | 16.54 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 1680 Psi | |
| Certification(s) | SAE 100R15 | |
| Color | Black | |
| Compliance(s) | ABS CertifiedBVDNVEN45545LRMSHA Approved | |
| Construction | 6 Spiral | |
| Cover material | Dura-Tuff | |
| Dash size | -20 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Impulse cycle life | 2000000 cycles | |
| Inside diameter | 1.25 in | |
| Lay line style | Ink Jet | |
| Outside diameter | 2.02 in | |
| Product Height | 1.25 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 18.75 in³ | |
| Product Weight | 2.34 lb | |
| Product Width | 1.25 in | |
| Qualified hose fittings | GH21466, GH19106, 1Z, 1W, 6S, 1WB | |
| Reinforcement material | Steel | |
| Sub-brand | None | |
| Trade Name | GH466 Series | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | .74 in | |
| Working pressure | 420 Psi | |
| Working temperature - max | 248 °F | |
| Working temperature - min | -40 °F |