
Aeroquip by Danfoss
GH466-24TK-M61
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH466-24TK-M61
Product specifications
Characteristic | Value |
|---|---|
| Application | High pressure hydraulic system with petroleum and water glycol base fluids for lubricating oils and water |
| Bend radius - min | 19.69 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 12200 Psi |
| Certification(s) | SAE 100R15 |
| Color | Black |
| Compliance(s) | ABS CertifiedBVDNVEN45545LRMSHA Approved |
| Conductivity | Non-Conductive |
| Construction | 6 Spiral |
| Cover material | Synthetic Rubber |
| Dash size | -24 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | 1.5 in |
| Lay line style | Ink Jet |
| Outside diameter | 2.31 in |
| Product Height | 1.5 in |
| Product Length/Depth | 1 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 27 in³ |
| Product Weight | 3.11 lb |
| Product Width | 1.5 in |
| Reinforcement material | Steel |
| Sub-brand | None |
| Trade Name | GH466 Series |
| Tube material | Synthetic Rubber |
| Tube wall thickness | 1.25 in |
| Working pressure | 6100 Psi |
| Working temperature - max | 248 °F |
| Working temperature - min | -40 °F |