
Aeroquip by Danfoss
GH466-32MT39
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: GH466-32MT60
GH466-32MT39
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | High pressure hydraulic systems with constant high working pressure for use with petroleum based fluids |
| Bend radius - min | 24.8 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 21600 Psi |
| Certification(s) | SAE 100R15 |
| Color | Black |
| Compliance(s) | ABS CertifiedBVDNVEN45545LRMSHA Approved |
| Conductivity | Conductive |
| Construction | 6 Spiral |
| Cover material | Dura-Tuff |
| Dash size | -32 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Impulse cycle life | 2000000 cycles |
| Inside diameter | 2 in |
| Outside diameter | .72 in |
| Product Height | 2 in |
| Product Length/Depth | 127.959 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 6142.04 in³ |
| Product Weight | 3.03854875 lb |
| Product Width | 2 in |
| Qualified hose fittings | GH21466, GH19106, 1Z, 1W, 6S, 1WB |
| Reinforcement material | Steel |
| Sub-brand | None |
| Trade Name | GH466 Series |
| Tube material | Synthetic Rubber |
| Working pressure | 6100 Psi |
| Working temperature - max | 248 °F |
| Working temperature - min | -40 °F |