Aeroquip by Danfoss
GH466-32TK-M61
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH466-32TK-M61
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | High Pressure Hydraulic system with petroleum and water-glycol base fluids, for lubricating oils and water. | |
| Bend radius - min | 24.8 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 21600 Psi | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 6 Spiral | |
| Cover material | Synthetic Rubber | |
| Dash size | -32 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | 2 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | 2.86 in | |
| Product Height | 2.86 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 98.155 in³ | |
| Product Weight | 4.5 lb | |
| Product Width | 2.86 in | |
| Reinforcement material | Steel | |
| Sub-brand | None | |
| Trade Name | GH466 Series | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | .86 in | |
| Working pressure | 6100 Psi | |
| Working temperature - max | 248 °F | |
| Working temperature - min | -40 °F |