Aeroquip by Danfoss
GH466B-20
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH466B-20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Ultra | |
| Application | High pressure hydraulic systems | |
| Bend radius - min | 16.53 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 24366 Psi | |
| Certification(s) | SAE 100R15 | |
| Construction | 6 Spiral | |
| Cover material | Synthetic Rubber | |
| Dash size | -20 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Impulse cycle life | 1000000 cycles | |
| Inside diameter | 1.25 in | |
| Lay line style | Ink Jet | |
| Outside diameter | 1.94 in | |
| Package form | Bulk | |
| Product Height | 1.25 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 18.75 in³ | |
| Product Weight | 3.48 lb | |
| Product Width | 1.25 in | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | GH466B Series | |
| Tube material | Nitrile | |
| Tube wall thickness | 2 in | |
| Working pressure | 6091 Psi | |
| Working temperature - max | 248 °F | |
| Working temperature - min | -40 °F |