Aeroquip by Danfoss
GH493-20NL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH493-20NL
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Hydraulic system service with petroleum and water based fluids, for general use |
| Bend radius - min | 16.54 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 18000 Psi |
| Certification(s) | SAE 100R12EN856 4SPEN856 Type R12ISO 3862 Type R12 |
| Color | Black |
| Compliance(s) | ABS CertifiedDNVUSCGMSHA Approved |
| Construction | 4 Spiral |
| Cover material | Synthetic Rubber |
| Dash size | -20 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Impulse cycle life | 1000000 cycles |
| Inside diameter | 1.25 in |
| Lay line style | Embossed |
| Outside diameter | 1.91 in |
| Product Height | 1.25 in |
| Product Length/Depth | 1 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 18.75 in³ |
| Product Weight | 1.62 lb |
| Product Width | 1.25 in |
| Qualified hose fittings | 4S |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | GH493 Series |
| Tube material | Synthetic Rubber |
| Tube wall thickness | .75 in |
| Working pressure | 4500 Psi |
| Working temperature - max | 260 °F |
| Working temperature - min | -40 °F |