Aeroquip by Danfoss
GH506-16NL
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH506-16NL
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | Hydraulic systems with petroleum and water-glycol based fluids, for lubricating oils and water | |
| Bend radius - min | 13.39 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 24400 Psi | |
| Certification(s) | EN856 4SHISO 3862 Type 4SH | |
| Color | Black | |
| Compliance(s) | ABS CertifiedBVBWBDNVEN45545MEDRINALRMSHA Approved | |
| Construction | 4 Spiral | |
| Cover material | Synthetic Rubber | |
| Dash size | -16 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Impulse cycle life | 2000000 cycles | |
| Inside diameter | 1 in | |
| Lay line style | Transfer Tape | |
| Outside diameter | 1.57 in | |
| Product Height | 1 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 12 in³ | |
| Product Weight | 1.38 lb | |
| Product Width | 1 in | |
| Qualified hose fittings | 1W, 6S | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | GH506 Series | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | .75 in | |
| Working pressure | 6100 Psi | |
| Working temperature - max | 248 °F | |
| Working temperature - min | -40 °F |