Aeroquip by Danfoss
GH506-32NL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH506-32NL
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Hydraulic systems with petroleum and water-glycol based fluids, for lubricating oils and water |
| Bend radius - min | 27.56 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 14500 Psi |
| Certification(s) | EN856 4SHISO 3862 Type 4SH |
| Color | Black |
| Compliance(s) | ABS CertifiedBVBWBDNVEN45545MEDRINALRMSHA Approved |
| Construction | 4 Spiral |
| Cover material | Synthetic Rubber |
| Dash size | -32 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Impulse cycle life | 2000000 cycles |
| Inside diameter | 2 in |
| Lay line style | Transfer Tape |
| Outside diameter | 2.74 in |
| Product Height | 2 in |
| Product Length/Depth | 1 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 48 in³ |
| Product Weight | 3.08 lb |
| Product Width | 2 in |
| Qualified hose fittings | 1W, 6S |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | GH506 Series |
| Tube material | Synthetic Rubber |
| Tube wall thickness | 1.25 in |
| Working pressure | 3650 Psi |
| Working temperature - max | 248 °F |
| Working temperature - min | -40 °F |