Aeroquip by Danfoss
GH506-32TK
Hose-import
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Hydraulic system with petroleum and water-glycol base fluids, for lubricating oils and water. |
Bend radius - min | 27.56 in |
Brand | Aeroquip by Danfoss |
Burst pressure | 14500 Psi |
Color | Black |
Conductivity | Conductive |
Construction | 4 Spiral |
Cover material | Synthetic Rubber |
Dash size | -32 |
Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
Inside diameter | 2 in |
Lay line style | Ink Transfer |
Outside diameter | 2.68 in |
Product Height | 2.68 in |
Product Length/Depth | 1 ft |
Product Type | Rubber Hydraulic |
Product Volume | 86.189 in³ |
Product Weight | 3.08 lb |
Product Width | 2.68 in |
Reinforcement material | Wire |
Sub-brand | None |
Trade Name | GH506 Series |
Tube material | Synthetic Rubber |
Tube wall thickness | .68 in |
Working pressure | 3650 Psi |
Working temperature - max | 212 °F |
Working temperature - min | -40 °F |