Aeroquip by Danfoss
GH585-12TK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH585-12TK
Product specifications
Characteristic | Value |
|---|---|
| Application | High pressure hydraulic systems with petroleum and water-glycol based fluids, for lubricating oils and water. |
| Bend radius - min | 4.33 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 2610 Psi |
| Color | Black |
| Construction | 2-ply braid |
| Cover material | Chloroprene Rubber |
| Dash size | -12 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | .74 in |
| Lay line style | Transfer Tape |
| Outside diameter | 1.06 in |
| Product Height | 1.06 in |
| Product Length/Depth | 1 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 13.483 in³ |
| Product Weight | .02 lb |
| Product Width | 1.06 in |
| Reinforcement material | Textile and wire |
| Sub-brand | None |
| Trade Name | GH585 Series |
| Tube material | Nitrile |
| Tube wall thickness | .75 in |
| Working pressure | 652.5 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |