Aeroquip by Danfoss
GH585-5D
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH585-5D
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | High pressure hydraulic systems with petroleum and water-glycol based fluids, for lubricating oils and water. | |
| Bend radius - min | 50 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 272 Psi | |
| Color | Black | |
| Construction | 2-ply braid | |
| Cover material | Chloroprene Rubber | |
| Dash size | -5 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | 7.9 in | |
| Lay line style | Transfer Tape | |
| Outside diameter | 14.9 in | |
| Product Height | 7.9 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 748.92 in³ | |
| Product Weight | .17 lb | |
| Product Width | 7.9 in | |
| Reinforcement material | Textile and wire | |
| Sub-brand | None | |
| Trade Name | GH585 Series | |
| Tube material | Nitrile | |
| Tube wall thickness | .75 in | |
| Working pressure | 68 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |