Aeroquip by Danfoss
GH663-10TK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH663-10TK
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HYDRAULIC SYSTEMS WITH PETROLEUM AND WATER-GLYCOL BASE FLUIDS, FOR LUBRICATING OILS AND WATER | |
| Bend radius - min | 4.06 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 8100 Psi | |
| Color | Black | |
| Construction | 1 Ply Braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -10 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Impulse cycle life | 150000 cycles | |
| Inside diameter | .62 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | .93 in | |
| Product Height | .93 in | |
| Product Length/Depth | 12 in | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 10.379 in³ | |
| Product Weight | .35 lb | |
| Product Width | .93 in | |
| Reinforcement material | Steel Wire | |
| Sub-brand | None | |
| Trade Name | GH663 Series | |
| Tube material | Synthetic Rubber | |
| Working pressure | 2050 Psi | |
| Working temperature - max | 260 °F | |
| Working temperature - min | -50 °F |