Aeroquip by Danfoss
GH663-12TK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH663-12TK
Product specifications
Characteristic | Value |
|---|---|
| Application | Hydraulic system with petroleum and water glycol base fluids |
| Bend radius - min | 4.72 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 8000 Psi |
| Color | Black |
| Conductivity | Conductive |
| Construction | 1 Ply Braid |
| Cover material | Synthetic Rubber |
| Dash size | -12 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | .75 in |
| Lay line style | Ink Jet |
| Outside diameter | 1.12 in |
| Product Height | .75 in |
| Product Length/Depth | 1 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 6.75 in³ |
| Product Weight | .43 lb |
| Product Width | .75 in |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | GH663 Series |
| Tube material | Synthetic Rubber |
| Tube wall thickness | .75 in |
| Working pressure | 2000 Psi |
| Working temperature - max | 258 °F |
| Working temperature - min | 144 °F |