Aeroquip by Danfoss
GH663-32TK
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH663-32TK
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Hydraulic systems with petroleum and water glycol base fluids for lubricating oils and water | |
| Bend radius - min | 12.4 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 2360 Psi | |
| Color | Black | |
| Conductivity | Non-Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -32 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | 2 in | |
| Lay line style | Transfer Tape | |
| Outside diameter | .31 in | |
| Product Height | 2 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 48 in³ | |
| Product Weight | 1.31 lb | |
| Product Width | 2 in | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | GH663 Series | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | 2 in | |
| Working pressure | 600 Psi | |
| Working temperature - max | 258 °F | |
| Working temperature - min | -46 °F |