Aeroquip by Danfoss
GH663-5TK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH663-5TK
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Hydraulic systems with petroleum and water glycol base fluids for lubricating oils and water | |
| Bend radius - min | 2.28 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 13000 Psi | |
| Color | Black | |
| Conductivity | Non-Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -5 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | .31 in | |
| Lay line style | Transfer Tape | |
| Outside diameter | .31 in | |
| Product Height | .31 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 1.153 in³ | |
| Product Weight | .18 lb | |
| Product Width | .31 in | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | GH663 Series | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | .31 in | |
| Working pressure | 3250 Psi | |
| Working temperature - max | 258 °F | |
| Working temperature - min | -46 °F |